alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Eastern New York | Western New England

Your Authorized Swagelok Sales and Service Center

New Products and Services

6/1/2020GB valves.jpg

New GB Series General Service Ball Valve Now Available

We are pleased to announce the launch of our new GB series general service ball valve. Available immediately, this expands our current ball valve offering to include a 6000 psig (413 bar) rated valve with full flow and end connections ranging in size from 3/8 in. to 1 in.
 
GB series ball valves can improve reliability and safety of customer's fluid systems, reduce installation costs, and extend product life in corrosive environments.
 

 

Key features include:
  • Bi-directional flow design (with standard PEEK packing) and available integral Swagelok end connections that simplify system design and reduce installation time and labor
  • A patent-pending, mechanically locked end screw design that increases safety by reducing risk of accidental disassembly or leakage
  • A variety of alloy materials in accordance with NACE MR0175 available, for reducing corrosion and extending component life in harsh conditions
  • A bolt pattern that can be used for an optional lockout handle or panel mount and a bracket compatible with an ISO 5211 pneumatic actuator to allow onsite configuration, reducing inventory levels and providing installation flexibilit

 

2/10/2020

Wrapped Insulation and Cover Accessory Available for Swagelok Hose

A wrapped insulation and cover accessory rated from -53°C to 125°C (-65°F to 257°F) is now available for Swagelok hose to help meet customers' needs for insulating hoses in cold to medium temperature applications. The insulation accessory is available for all hose except PB series rubber hose assemblies.

The insulation is a low thermal conductivity aerogel material that is sold as standard in 2 to 5 layers on a hose. A polyolefin heat shrink cover then maintains flexibility in the hose, provides a vapor barrier, and resists abrasion, while a silicone boot provides a seal that prevents ingress of moisture into the insulation layers.

The insulation and cover materials are the same as what is offered in the -X option, available as a product special, with the addition of the silicone boots. To order, contact info@albany.swagelok.com and add an insulation designator, cover color, and desired number of insulation layers to the typical ordering number.   

 

Please note: this option is not recommended for use on hoses with silicone covers.

 

2/3/2020

New ALD20 Atomic Layer Deposition Valve Available

To help meet the semiconductor industry's technical application challenges, Swagelok is introducing the new ALD20 Atomic Layer Deposition (ALD) valve. The ALD20 valve is the latest addition to the Swagelok family of ALD products and was designed for semiconductor OEM and fab applications. The patent-pending design allows for higher flow rates with a flow coefficient (Cv) up to 1.7 compared to the 0.62 of the ALD6. The ALD20 also utilizes an Alloy 22 ultra-high purity (UHP) bellows for enhanced corrosion resistance.

In addition, the ALD20 body and actuator can be fully thermally immersed up to 392°F (200°C).
 
Standard Availability
The ALD20 valve is offered with
  • Normally closed Modular Surface Mount (MSM) two- and three-port 1.5-inch platforms with a High-Flow C-seal design. A four-port valve is also available. 
  • Swagelok VCR® end connections
  • 1/2 in. tube butt weld end connections
Options
  • Alloy 22 body and end connections
  • Multi-port body
  • Custom flow coefficient designs
  • Position sensor

For details on the ALD20, see our sellsheet.

 

Ordering the ALD20 Valve
Contact us to order.