alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Eastern New York | Western New England

Your Authorized Swagelok Sales and Service Center

Equipment Rental

Need tools or equipment for an upcoming job? Swagelok offers a wide variety of tools that can be rented out on a weekly or monthly basis. We offer the tools listed below as well as those described in our brochure. When needed, will give you a demonstration of the tool so that it will be used properly and efficiently. 

From a multihead hydraulic swaging unit (MHSU), to tube benders (both hand-held and electric), to sealants and liquid leak detectors, click here for more detailed descriptions of our tools and accessories we offer to rent. We also offer our M200 orbital welding system to rent, view our brochure to learn more. 


Multihead Hydraulic Swaging Units (MHSU)

The multi-head hydraulic swaging unit swages Swagelok tube fitting ferrules onto tubing prior to assembly. This helps reduce makeup torque and installation time and places no initial strain on the nut, fitting body threads or on body seal surfaces. It must be used to install 1 1/4, 1 1/2 and 2" fittings. We offer the following swaging tools:

  • 1” and under MultiHead Swaging Tool
  • 1” and over MHSU
  • 1/2” Hydraulic Swaging Unit
  • 3/4” Hydraulic Swaging Unit
  • 1” Hydraulic Swaging Unit
  • 1 1/4” Hydraulic Swaging Unit
  • 1 1/2” Hydraulic Swaging Unit
  • 2” Hydraulic Swaging Unit

Swagelok Weld Heads

An assortment of weld heads is available for use with the M100 and M200 power supplies that enable reliable, consistent orbital welding of tube and pipe of 1/8-4" OD. We offer the following weld heads:

  • Series 5
  • Series 10
  • Series 20H
  • Series 40
  • Series 4MRH
  • Series 8MRH-B

Swagelok Tube Benders

Swagelok benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. These easy-to-use tube benders reduce installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending. We offer the following benders:

  • 1/4” Hand Tube Bender
  • 3/8” Hand Tube Bender
  • 1/2” Hand Tube Bender
  • Bench Top Bender (For 1/2-1”)
  • Electric Tube Bend

To receive a price and availability quote for rental equipment, please fill out the form below.