Local Hose Fabrication
Swagelok offers a broader range of hose than you may realize - from the toughness of all-metal stainless steel hose to the easy flow of PTFE-lined smooth bore and easy flexibility of PTFE-lined convoluted in the lengths you need.
Depending on the hose type, pressure ratings range from vacuum to 5000 psig (344 bar). Sizes range from 1/8 to 2 in. (3.2 to 50.8 mm) with a wide variety of end connections, including pipe, tube, sanitary, flare and pipe flange. And you can choose Swagelok hose that can be autoclaved and sterilized, or built with silicone covering, or constructed with a nonconductive core for applications that require static dissipation.
Local Fabrication
Not only that, Swagelok Eastern New York | Western New England has the capability to assemble and test hoses at our facility bringing the same quality, standard work, equipment and consistency offered by Swagelok locally for quick turnaround to meet your needs.
Delivery
No problem. We’re set up to build and ship custom assemblies fast.
Certifications/approvals
We can provide material test reports, traceability, helium leak, or proof pressure testing. Certifications of compliance include FDA, USDA, 3-A, and USP standards. End connections on metal hose are welded in accordance with ASME Boiler and Pressure Vessel Code Section IX.
Accessories
Need special sleeves? Unusual lengths? Material traceability? Special tagging or marking? We can do it. Just ask. Contact our Customer Support Team to get started.
Quality
We’ve got you covered. You can trust Swagelok to provide hose that’s expertly crafted from quality materials and tested to stringent standards. Every assembly is 100% pressure- or vacuum-tested and backed by the Swagelok Limited Lifetime Warranty.