alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Albany | Connecticut | Vermont | Westchester

Your Authorized Swagelok Sales and Service Center

Regulator Assembly
Regulator Assembly
We understand the need for quick delivery on basic regulator assemblies for gas bottle services. That’s why we have increased our inventory on standard Regulators, Gauges, and CGA fittings. 
Regulator Assemblies are built by Swagelok certified technicians so you can count on consistent high quality. All assemblies are tested and backed by The Swagelok Limited Lifetime Warranty.

Regulator Assemblies for Nitrogen/Helium/Argon consist of

  • SS Regulator (either KPR or KCY)*
  • Control Range of either 0-100, 0-250, or 0-500 PSI
  • 3600 PSI Max Inlet Pressure
  • 4 Ported, 1/4” Female NPT Ports
  • PCTFE Seat material
  • .06 Cv
  • Knob Handle
  • Inlet and Outlet Gauges
  • CGA 580 in Inlet Port

*For Single Stage and Two-Stage, specify the following: 

Control Range

Single Stage
 0-100  KPR1FRF412A20G10