alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Albany | Connecticut | Vermont | Westchester

Your Authorized Swagelok Sales and Service Center

Swagelok offers a broader range of hose than you may realize - from the toughness of all-metal stainless steel hose to the easy flow of PTFE-lined smooth bore and easy flexibility of PTFE-lined convoluted in the lengths you need.

Depending on the hose type, pressure ratings range from vacuum to 5000 psig (344 bar). Sizes range from 1/8 to 2 in. (3.2 to 50.8 mm) with a wide variety of end connections, including pipe, tube, sanitary, flare and pipe flange. And you can choose Swagelok hose that can be autoclaved and sterilized, or built with silicone covering, or constructed with a nonconductive core for applications that require static dissipation.

Local Fabrication

Not only that, Swagelok Albany | Connecticut | Vermont | Westchester has the capability to assemble and test hoses at our facility bringing the same quality, standard work, equipment and consistency offered by Swagelok locally for quick turnaround to meet your needs.


No problem. We’re set up to build and ship custom assemblies fast.


We can provide material test reports, traceability, helium leak, or proof pressure testing. Certifications of compliance include FDA, USDA, 3-A, and USP standards. End connections on metal hose are welded in accordance with ASME Boiler and Pressure Vessel Code Section IX.


Need special sleeves? Unusual lengths? Material traceability? Special tagging or marking? We can do it. Just ask.


We’ve got you covered. You can trust Swagelok to provide hose that’s expertly crafted from quality materials and tested to stringent standards. Every assembly is 100% pressure- or vacuum-tested and backed by the Swagelok Limited Lifetime Warranty.