alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Albany | Connecticut

Your Authorized Swagelok Sales and Service Center

Reduce costs, save time, and improve safety with the GB Series Valve from Swagelok. 

 

The GB Series Valve offers industry-leading performance and vast material selection to prevent corrosion in harsh environments. Integral Swagelok end connections help provide a lower overall cost of ownership by reducing installation, inventory, and maintenance costs.

The GB Series Valve is a fit for challenging applications in the oil, gas, and process control industries. The full-bore design, bi-directional flow, and 100% assembly testing meets the performance specifications required in these applications.

 

Features:

  • 6,000 psig (430 bar) pressure rating with true temperature range -40°C to 248°F (-40°C to 120°C)
  • Corrosion-resistant body materials: 316/316L, 6-Moly, Alloys 2507, 625, 825, and C-276
  • Integral Swagelok end connections to reduce leak points and installation time
  • 1/2" and 7/8" ball orifice provides no flow path restriction in most cases
  • Industry-tested seat design
  • Available for sour gas service, featuring materials selected in accordance with NACE MR0175/ISO 15156
  • Mechanically-locked end screw design provides increased safety

 

Order Today:

Contact Swagelok Albany | Connecticut, info@albany.swagelok.com.