alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Albany | Connecticut

Your Authorized Swagelok Sales and Service Center

60 Series Ball Valves

Stop replacing valve after valve.

Invest in Swagelok's longer lasting solution.

Count on reliable performance with Swagelok 60 Series Ball Valves. With a compensating seat design and live-loaded stem packing, Swagelok 60 Series Ball Valves reduce the effects of changing temperature, pressure, and flow to ensure a leak-tight seal in both low and high-pressure systems.

Where standard ball valves use an unsupported molded Teflon seat that can become deformed as pressure fluctuates, the 60 Series seat is completely surrounded with a stainless steel support system that keeps the seat in perfect shape.

Standard Specifications for Reinforced PTFE Seated Valves:

  • 1/8 to 2 inch and 6 to 25mm sizes
  • Stainless Steel, Carbon Steel, Brass, and Special Alloy Materials
  • On-Off (2-way) and Switching (3-way) Valves
  • Compensating Seat Design
  • Live-Loaded, Two-Piece stem packing

Special Application Series Available:

  • Steam, Thermal, Fire, and Chlorine
  • All Welded
  • Low Temperature
  • Rapid Cycle Service
  • Available Commercial Grade for the Nuclear Industry

Contact Brittany Schraeder, our Sales Engineer, for more information on Swagelok’s 60 Series Ball Valves for your application.

60 Series Ball Valve Brochure

60 Series Ball Valve Brochure

60 Series Ball Valve Onesheet Cover

60 Series Ball Valve Onesheet