alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Albany | Connecticut

Your Authorized Swagelok Sales and Service Center

Swagelok Tube Fitter's Toolbox

The Swagelok Tube Fitter’s Toolbox contains a complete set of Swagelok hand tools specifically designed for fabricating tubing systems.


The set of tools is designed for use with the three most common tube sizes: 1/4”, 3/8”, and 1/2”. All of the tools are securely contained in a lockable, water-resistant case with wheels to make transporting easy. When closed, the case measures 36” x 16” x 6”.

The Swagelok Tube Fitter's Toolbox, part number AVF-FSTOOLS-KIT, contains the following hand tools:  

(3) Hand Tube Benders
Tube Cutter
(3) Gap Inspection Gauges
Swagelok Tube Fitter's Manual
(3) Tee Wrenches
(3) Ratchet Wrenches
(3) Pre-Swaging Tools

The Swagelok Tube Fitter's Toolbox gives you all the tools you'll need on the job site to make the installation process easier.