Tubing and Tube Accessories
WHY CHOOSE SWAGELOK TUBING?
The Right Tubing Can Maximize Performance.
When using a Swagelok tube fitting, it is important to remember that the built-in quality will be greatly compromised with the use of poor quality tubing.
Tubing should always be considered the fifth important component, since the first four components - Swagelok nut, back ferrule, front ferrule, and body - all come to you fully inspected and assembled.*
High quality fittings deserve high quality tubing. Swagelok tubing has the specifications and processes in place to maximize performance and ensure customer satisfaction. The benefits of Swagelok's supplier management process include:
- Quality audits to confirm Swagelok standards are being achieved
- Quality supplier process program to enhance the ability of our suppliers to produce error-free product
- Supplier corrective action process to eliminate recurrence of problems
- Performance monitoring to mitigate risk and promote continuous improvement
Swagelok tubing is held to more stringent specifications than general tubing to maximize fitting performance.
*Swagelok Tube Fitter's Manual, Chapter 2, Metal Tube Selection and specification
TO DISCUSS YOUR TUBING NEEDS and how Swagelok Albany | Connecticut can address them, call 518-370-3155 or email info@albany.swagelok.com
TO BROWSE OUR TUBING CATALOGS, click on the links below:
Stainless Steel Seamless Tubing & Support Systems Catalog
Ultra-High Purity (UHP) and High-Purity Stainless Steel Tubing