alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Albany | Connecticut

Your Authorized Swagelok Sales and Service Center

Eric-at-Hose-BenchSwagelok Albany Valve & Fitting Co. is set up to build custom hose assemblies fast. We customize the hose to your specified size, length, and end connection. Contact any of our offices for more information on hoses that are engineered to add flexibility to fluid system solutions.

Features of Custom-Built Hoses

  • Swagelok hoses with PTFE and PFA cores comply with FDA, USP, and 3A approvals.
  • Hoses can be built with silicone covering or constructed with a nonconductive core for applications that require static dissipation.
  • Hoses can also be tagged using lanyard, clamp, mat, and perma tags.

You can trust Swagelok, a global provider of fluid system solutions for more than 60 years, to provide hoses and tubing that are crafted expertly from quality materials and tested to stringent standards. Every assembly is 100% pressure- or vacuum-tested and backed by The Swagelok Limited Lifetime Warranty.