alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Albany | Connecticut

Your Authorized Swagelok Sales and Service Center

hose insulation

Chiller Hoses

Hose insulation prevents condensation and keeps the surface temperature of the hose close to ambient, regardless of media temperature. At a semiconductor fab, condensation can be a major issue because of the volatile and highly dangerous fluids used in the chip manufacturing process. Every drip/leak that is detected can be viewed as a possible hazardous fluid, causing the tool or fab to be shut down for safety reasons. In other low temperature applications (such as Joule-Thompson effect with pressure drop), insulated hose will reduce or eliminate ice build-up on the outside of fluid system components, which can affect their performance.

Swagelok insulated hoses minimize heat loss over the length of the hose and keep the media temperature stable and consistent from beginning to end. A lack of insulation will require higher levels of cooling energy and affect the temperature stability at the semiconductor fab tool.

Benefits

  • Maintains system flexibility and thermal consistency with compact aerogel material
  • Minimizes water vapor ingression from ends with silicone end seal
  • Eases routing and saves space with the smaller outside diameter provided by compact material
  • Allows for easy identification of hose type (e.g., supply vs. return) with color-coded external wrap over the insulation
  • Covers a majority of applications with hose sizes from 3/8 in. to 1 in. (9.6 mm to 25.4 mm)

hose insulation diagram

Specifications

Material
Low thermal conductivity aerogel insulation
Cover Polyolefin
End connection boots Silicone
For Nominal Hose Sizes 3/8 through 1 in.
Temperature Range –65 to 257°F (–53 to 125°C)
 

More information can be read in the hose and flexible tubing catalog.

Read "Solving Semiconductor Fabrication Challenges with Insulated Hoses" on the Swagelok blog

Our goal is to work collaboratively with you to meet your needs, whether that means offering a variety of insulated hose options that can be tailored to your requirements or coming on-site for Hose Advisory Services to advise on the best opportunities to bring true efficiency to your operation.

 

CONTACT US TODAY

To learn more about how Swagelok can support chiller hose applications, contact Brad Taylor, brad.taylor@swagelok.com.